Pipe clamps & accessories

B-Line series pipe clamps to support conduit and pipes in electrical, datacomm, mechanical, plumbing, heating, air conditioning, and refrigeration in commercial, industrial and utility applications.

Designed for use with Eaton’s B-Line series strut systems, B-Line series supports include:

  • Metal pipe clamps
  • Pipe fitting clamps
  • Roof pipe supports
  • Strut clamps
  • Strut straps
  • Tubing clamps
  • Pipe clamps 
productfamily.specification

Conduit clamps and pipe clamps

Made to attach conduit or pipe to structural members and provide support, pipe clamps meet the requirements of a number of applications.  Unless otherwise noted in the B-Line series strut system catalog, the pipe clamps include the following materials, finish options and certifications.  

For additional information on B-Line series conduit and pipe clamps, refer to the resource tab and download or view the B-Line series strut systems catalog.

 

Materials

  • Carbon steel
  • Stainless steel
  • Aluminum

Finishes

  • Yellow zinc chromate (ASTM B633 SC3 Type 2)
  • Electro-galvanized zinc (ASTM B633 SC3 Type 3)
  • Hot-dip galvanized after fabrication (ASTM A123)
  • Plastic coating
  • Dura Green
  • Dura-Copper

Certifications

  • Underwriters Laboratories listed
  • Federal Specification WW-H-171E and A-A-1192A 
  • Manufacturers Standardization Society ANSI/MSS SP-69 and SP58 compliant

Multi-grip pipe clamps

For use with thinwall (EMT), I.M.C., rigid conduit or pipe.  Compatible with B-Line series strut channel and 4Dimension strut.

  • Standard model numbers
    • B2207, B2208, B2209, B2210, B2211, B2212, B2213
  • Pre-assembled pipe clamp model numbers
    • B2207PA, B2208PA, B2209PA, B2210PA, B2211PA, B2212PA, B2213PA
B2210.jpg

Break-apart conduit clamps

For use with rigid or EMT conduit. Compatible with B-Line series strut channel and 4Dimension strut.  

  • BPC-8 - rigid or EMT conduit size 1/2" (21.3mm)
  • BPC12 - rigid or EMT conduit size 3/4" (26.7mm)
  • BPC-18 - rigid or EMT conduit size 1" (33.4mm)
  • BPC-20 - rigid or EMT conduit size 1-1/4" (42.2mm)
  • BPC-24 - rigid or EMT conduit size 1-1/2" (48.3mm)
  • BPC-32 - rigid or EMT conduit size 2" (60.3mm)
  • BPC-40 - rigid or EMT conduit size 2-1/2" (73.0mm)
  • BPC-48 - rigid or EMT conduit size 3" (88.9mm)
  • BPC-56 - rigid or EMT conduit size 3-1/2" (101.6mm)
  • BPC-64 - rigid or EMT conduit size 4" (114.3mm)

 

BPC-12.jpg

Pipe clamps  and conduit clamps

Compatible with B-Line series strut channel and 4Dimension strut.  Refer to the B-Line series strut systems catalog for more information.

  • For thinwall conduit (EMT) clamps, standard model numbers
    • B2000, B2001, B2002, B2003, B2004, B2005, B2006
  • For thinwall conduit (EMT) clamps, pre-assembled model numbers
    • B2000PA, B2001PA, B2002PA, B2003PA, B2004PA, B2005PA, B2006PA
  • For rigid conduit or pipe clamps, standard model numbers
    • B2001, B2008, B2009, B2010, B2011, B2012, B2013, B2014, B2015, B2016, B2017, B2018, B2019, B2020, B2021, B2022, B2130, B2132
  • For rigid conduit or pipe clamps, pre-assembled model numbers
    • B2001PA, B2008PA, B2009PA, B2010PA, B2011PA, B2012PA, B2013PA, B2014PA, B2015PA, B2016PA, B2017PA, B2018PA, B2019PA, B2020PA, B2021PA, B2022PA, B2130PA, B2132PA

 

B2004.jpg

B2000 series PVC clamps

For use with PVC coated thinwall (EMT and rigid conduit and clamps).  Compatible with B-Line series strut channel and 4Dimension strut.  Refer to the B-Line series strut systems catalog for more information.

 

B2000 series copper tubing clamps

Compatible with B-Line series strut channel and 4Dimension strut.

  • Standard model numbers
    • B2024DCU, B2025DCU, B2027DCU, B2008DCU, B2030DCU, B2010DCU, B2011DCU, B2038DCU, B2042DCU, B2046DCU, B2050DCU, B2054DCU, B2062DCU, B2110DCU, B2126DCU
  • Pre-assembled model numbers
    • B2024PADCU, B2025UPADCU, B2027PADCU, B2008PADCU, B2030PADCU, B2010PADCU, B2011PADCU, B2038PADCU, B2042PADCU, B2046PADCU, B2050PADCU, B2054PADCU, B2062PADCU, B2110PADCU, B2126PADCU

 

B2038DCU.jpg

B2000 series O.D. pipe and conduit clamps

Compatible for B-Line series strut channel and 4Dimension strut.  Refer to B-Line series strut systems catalog for additional information.

  • Standard model number
    • B2023, B2024, B2025, B2026, B2027, B2008, B2009, B2030, B2031, B2010, B2004, B2011, B2005, B2012, B2037, B2038, B2039, B2013, B2041, B2042, B2043, B2014, B2045, B2046, B2407, B2408, B2015, B2050, B2052, B2016, B2054, B2055, B2056, B2017, B2058, B2059, B2060, B2018, B2062, B2063, B2064, B2019, B2066, B2067, B2068, B2069, B2110, B2111, B2112, B2113, B2020, B2115, B2116, B2117, B2118, B2119, B2120, B2121, B2021, B2123, B2024, B2125, B2126, B2127, B2128, B2129, B2022, B2130, B2132
  • Pre-assembled model number
    • B2023PA, B2024PA, B2025PA, B2026PA, B2027PA, B2008PA, B2009PA, B2030PA, B2031PA, B2010PA, B2004PA, B2011PA, B2005PA, B2012PA, B2037PA, B2038PA, B2039PA, B2013PA, B2041PA, B2042PA, B2043PA, B2014PA, B2045PA, B2046PA, B2407PA, B2408PA, B2015PA, B2050PA, B2052PA, B2016PA, B2054PA, B2055PA, B2056PA, B2017PA, B2058PA,
      B2059PA, B2060PA, B2018PA, B2062PA, B2063PA, B2064PA, B2019PA, B2066PA, B2067PA, B2068PA, B2069PA, B2110PA, B2111PA, B2112PA, B2113PA, B2020PA, B2115PA, B2116PA, B2117PA, B2118PA, B2119PA, B2120PA, B2121PA, B2021PA, B2123PA, B2024PA, B2125PA, B2126PA, B2127PA, B2128PA, B2129PA, B2022PA, B2130PA, B2132PA
B2045.jpg

Conduit clamps / strut clamps

For use with EMT and rigid conduit. Compatible with B-Line series strut channel and 4Dimension strut.  Clamps without saddles are not recommended for flexible conduit or cable. Refer to the B-Line series strut systems catalog for additional information.

  • Model numbers without saddle
    • B1508, B1512, B1516, B1520 
  • Model numbers with saddle
    • B1508S, B1512S, B1516S, B1520S, B1524S, B1532S., B1534S, B1540S, B1540S, B1548S, B1556S, B1564S
B1516.jpg
Image shown without saddle

Twist ear pipe clamps

For use with EMT and rigid conduit.  Compatible with B-Line series strut channel and 4Dimension strut. 

  • B2601, B2602, B2603, B2608, B2609, B2610
B2603.jpg

BP081SS through BP475SS pipe clamps

Helps minimize induction heating.  Compatible with B-Line series strut channel and 4Dimension strut. 

  • BP081SS, BP110SS, BP135SS, BP175SS, BP205SS, BP250SS, BP300SS, BP325SS, BP275SS, BP425SS, BP475SS

Armafix clamps & accessories

IPH series inserts with clamps help prevent insulation compression. Compatible with B-Line series strut channel and 4Dimension strut.  For additional information, refer to
the B-Line series strut systems catalog.

  • 1/2" wall insulation thickness assembly with insert
    • IPH03812, IPH01212, IPH05812, IPH07812, IPH11812, IPH13812, IPH15812, IPH11012, IPH21812, IPH25812, IPH25812, IPH31812, IPH35812, IPH41812, IPH40012, IPH50012, IPH60012
  • 1/2" wall insulation thickness, insert only
    • IPH03812WO, IPH01212WO, IPH05812WO, IPH07812WO, IPH11812WO, IPH13812WO, IPH15812WO, IPH11012WO, IPH21812WO, IPH25812WO, IPH25812WO, IPH31812WO, IPH35812WO, IPH41812WO, IPH40012WO, IPH50012WO, IPH60012WO
  • 3/4" wall insulation thickness assembly with insert
    • IPH03834, IPH01234, IPH05834, IPH07834, IPH11834, IPH13834, IPH15834, IPH11034, IPH21834, IPH25834, IPH35834, IP31834, IPH41834, IPH40034, IPH50034, IPH60034, IPH80034
  • 3/4" wall insulation thickness, insert only
    • IPH03834WO, IPH01234WO, IPH05834WO, IPH07834WO, IPH11834WO, IPH13834WO, IPH15834WO, IPH11034WO, IPH21834WO, IPH25834WO, IPH35834WO, IP31834WO, IPH41834WO, IPH40034WO, IPH50034WO, IPH60034WO, IPH80034WO
  • 1" wall insulation thickness assembly with insert
    • IPH05810, IPH07810, IPH11810, IPH13810, IPH115810, IPH11010, IPH21810, IPH25810, IPH31810, IPH31810, IPH35810, IPH41810, IPH40010, IPH50010, IPH60010, IPH80010
  • 1" wall insulation thickness, insert only
    • IPH05810WO, IPH07810WO, IPH11810WO, IPH13810WO, IPH115810WO, IPH11010WO, IPH21810WO, IPH25810WO, IPH31810WO, IPH31810WO, IPH35810WO, IPH41810WO, IPH40010WO, IPH50010WO, IPH60010WO, IPH80010WO
IPH-WO.jpg
IPH.jpg

IPH18230 insulation tape

  • 30 ft. (9.14M) roll
IPH18230.jpg

B2400 series standard pipe clamp

Compatible with B-Line series strut channel and 4Dimension strut. The B2400-3/4 through B2400-8 model numbers are UL listed. For additional information, refer to the B-Line series strut systems catalog.

  • B2400-1/2, B2400-3/4, B2400-1, B2400-11/4, B2400-11/2, B2400-2, B2400-21/2, B2400-3, B2400-31/2, B2400-4, B2400-5, B2400-6, B2400-8, B2400-10, B2400-12, B2400-14, B2400-16. B2400-18, B2400-20, B2400-24
B2400.jpg

B437 series two-piece pipe clamp

Each clamp piece can turn allowing pipe to be fastened to channel at any direction.  Compatible with B-Line series strut channel and 4Dimension strut.  For additional information, refer to the B-Line series strut systems catalog.

  • B437-1/2, B437-3/4, B437-1, B437-11/4, B437-11/2,
    B437-2, B437-21/2, B437-3, B437-31/2, B437-4, B437-5, B437-6, B437-8
B437.jpg

B2417 series strut mounted pipe guide

Copper tubing sizes also available - B2417CT series.  Compatible with B-Line series strut channel and 4Dimension strut.  Refer to B-Line series sstrut systems catalog for additional information.

  • B2417-1/2, B2417-3/4, B2417-1, B2417-11/4, B2417-11/2, B2417-2, B2417-21/2, B2417-3, B2417-31/2, B2417-4
B2417.jpg

Parallel pipe clamps

Designed to support pipe or rigid conduit.  Compatible with
B-Line series strut channel and 4Dimension strut.

  • B2070 - for 3/8" (10mm) pipe size
  • B2071 - for 1/2" (15mm) pipe size
  • B2072 - for 3/4" (20mm) pipe size
  • B2073 - for 1" (25mm) pipe size
  • B2074 - for 1-1/4" (32mm) pipe size
  • B2075 - for 1-1/2" (40mm) pipe size
  • B2076- for 2" (50mm) pipe size
  • B2077 - for 2-1/2" (65mm) pipe size
  • B2078 - for 3" (80mm) pipe size
  • B2079 - for 3-1/2" (90mm) pipe size
  • B2080 - for 4" (100mm) pipe size
B2075.jpg

B670 series parallel pipe clamps

Designed to support pipe or rigid conduit parallel to edge of a beam or angle iron.

  • B670-3/8, B670-1/2, B670-3/4, B670-1., B670-11/4, B670-11/2, B670-2, B670-21/2. B670-3, B670-31/2, B670-4

 

B670.jpg

B671 series edge pipe clamp

Designed to support pipe or rigid conduit perpendicular to edge of a beam or angle iron.

  • B671-3/8, B671-1/2, B671-3/4, B671-1, B671-11/4,
    B671-11/2, B671-2, B671-21/2, B671-3, B671-31/2,
    B671-4

 

B671.jpg

B3367S retaining strut strap

  • Available in lengths of 6" (152.4mm), 8" (203.2mm), 9" (228.6mm), 10" (254.0mm), 12" (304.8mm), 14" (355.6mm), and 18" (457.2mm)
  • Refer to the B-Line series strut systems catalog for more information.

One-hole strut strap

  • For EMT, use B2301 series 
    • B2301-1/2, B2301-3/4, B2301-1, B2301-11/4,
      B2301-11/2, B2301-2
  • For rigid conduit / pipe, use B2302 series 
    • B2302-1/4, B2302-3/8, B2302-1/2, B2302-3/4,
      B23021-1, B2302-11/4, B2302-11/2, B2302-2,
      B2302-1/2, B2302-3, B2302-31/2, B2302-4
B2302.jpg

BL1400 series conduit hanger

  • BL1400 - for 1/2" EMT and rigid
  • BL1410 - for 3/4" EMT and rigid
  • BL1420 - for 1" EMT and rigid
  • BL1425 - for 1-1/4" EMT only
  • BL4130 - for 1-1/4" rigid and 1-1/2" EMT
  • BL1440 - for 1-1/2" rigid only
  • BL1450 - for 2" EMT and rigid
  • BL1460 - for 2-1/2" EMT and rigid
  • BL1470 - for 3" EMT and rigid
  • BL1480 - for 3-1/2" EMT and rigid
  • BL1490 - for 4" EMT and rigid
BL1430.jpg
productfamily.downloadlink
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.