B-Line series Redi-Rail cable tray system features rungs with fastener holes for mechanical fastening. This allows installers to move or remove a rung and add rungs within the tray or outside of the side rails for added cable capacity.
The Redi-Rail cable tray I-beam side rail has pre-punched holes for quick attachment of accessories without drilling.
These features along with the multiple accessories speeds installation while helping increase job site productivity, making it an ideal cable pathway for commercial and light-industrial design for all types of power and signal cables.
The Tray2Day service program helps provide quick turn-around on cable tray for small projects or a few last minute products to complete a large project.
The unique design of the universal fitting allows for easy field modifications for a tee or cross fitting with just one fitting option. The aluminum fitting has a 2 inch smooth radius and includes four pairs of tool-less hinge splice plates. For more information, view the B-Line series cable tray catalog.
Eaton's submittal builder tool for B-Line series cable ladder and tray allows you to easily filter, select and download straight section, fitting and accessory submittals.
The telecommunications and high tech industry have experienced a resurgence in zinc whisker failures.
For additional specifications and load details, refer to the Redi-Rail cable tray section of the B-Line series cable tray catalog.
The unique design of the universal fitting allows for easy field modifications for a tee or cross fitting with just one fitting option.
Use to create reducing fittings in the field for punched bottom universal fitting only.
Eaton offers a wide variety of accessories for the Redi-Rail cable tray line. The Redi-Rail splice plates are furnished in pairs with 1/4" hardware. For additional information and more accessories, view or download the Redi-Rail cable management section of the B-Line series cable tray catalog.
Support allows cable to be laid-in from both sides and helps eliminate costly cable pulling and field cutting of cable tray supports. Required hardware and threaded rod material for trapeze assemblies are reduced by up to 50%. Designed for use with 1/2" threaded rod. (order separately). Use with all aluminum and steel cable trays through 24" (610mm) width. For additional information and load / support recommendations, refer to the Redi-Rail cable tray section of the B-Line series cable tray catalog.
Eaton offers a wide variety of covers for its Redi-Rail cable management system. For additional information, view or download the B-Line series cable tray catalog.
† = tray width
Due to the unique bolt on design of the Redi-Rail cable tray system, Eaton offers a few options to provide additional rungs for cable pathway additions after installation. These options are ideal for both new and retrofit applications. For additional information, refer to the Redi-Rail cable tray section of the B-Line series cable tray catalog.
Formed aluminum rung with attachment screw bolts easily onto the outer side rails of the Redi-Rail system to provide additional cable pathways.
Kit allows an additional rung to be added to a desired location throughout the tray system. Kit includes pre-cut rung sections and hardware.
Eaton's submittal builder tool for B-Line series cable ladder and tray allows you to easily filter, select and download straight section, fitting and accessory submittals.