Vibration isolation hangers use a spring mechanism to dampen vibrations and isolate vibrations from the structure. They are used for suspended objects such as fans, ductwork, and piping.
Without good vibration control, expensive equipment may fail faster, produce inaccurate results, and even make noise. In addition to vibration caused by motors, fans, and other equipment, some installations may suffer from seismic activity that can create acute and damaging levels of vibration. If frequencies of vibration are allowed to pass into the structure, they may cause significant damage to the building and surrounding systems.
The importance of vibration isolation efficiency
Reduction of vibration does more than just eliminate a nuisance; it can also help prevent a variety of problems, such as:
For more information, visit resources to view or download the Seismic Mechanical, Electrical and Plumbing catalog.
Use: to dampen noise and vibration from suspended high speed equipment. To be used with all thread rod for single and trapeze type support systems.