下载文档 () / 20
动力,因我们而不同*

Ultra-thin vapor chambers

Ultra-thin vapor chambers (UTVCs) utilize internal two-phase evaporation and condensation to passively transfer heat across a plane. Vapor chambers enable high heat transfer across its surfaces, even for high heat flux applications, without any moving components. Typically, vapor chambers can effectively conduct 10 to 40 times more heat than copper at the same temperature difference and possess higher through-plane conductivity than graphite for applications thicker than ~0.25 mm.

What are ultra-thin vapor chambers?

Vapor chambers utilize the high heat capacity of fluid phase change in an ultra-thin format, making them one of the most efficient and versatile thermal management technologies to reliably and quickly transport heat in low profiles.

Vapor chambers are made of three main components: a vacuum sealed shell or envelope, a working fluid and a wick structure. The shell keeps the vapor chamber working fluid vacuum sealed for decades of consistent heat transport. The working fluid changes phase in the application temperature range and must be compatible with the shell and wick materials. The wick passively moves fluid through the vapor chamber.

Why use ultra-thin vapor chambers?

Ultra-thin vapor chambers are efficient passive solutions for uniform heat spreading in low profile applications where height is at a premium. This compact thermal management solution leaves room for more battery space or added functionality with more electronics. Ultra-thin vapor chambers can help reduce the overall thickness and weight of your product. Customers experience increased design flexibility and can better push the limits of their application by using Eaton ultra-thin vapor chambers

Why use Eaton ultra-thin vapor chambers?

Eaton is one of the few companies in the world that can prototype and mass produce ultra-thin vapor chambers in either copper, copper alloys or stainless steel. Our capabilities enable us to design and fabricate the vapor chamber best suited to your application. Eaton can produce copper vapor chambers as thin as 0.4 mm and stainless steel vapor chambers as thin as 0.3 mm.

Eaton ultra thin vapor chamber
Eaton vapor chamber base illustration

Integrating ultra-thin vapor chambers into your products

Like heat pipes, vapor chambers can be formed in a variety of non-planar geometries which make them adaptable into more 3D formats. Ultra-thin vapor chambers can include various bends, structural flanges and through holes to accommodate application-specific geometries and hardware. Our broad manufacturing capabilities also enable us to add features like selective EMI shielding to your vapor chamber, making our stainless steel vapor chambers a thermal, mechanical and EMI management solution. By partnering with Eaton, we integrate multiple functions into comprehensive and cost-effective solutions that help you reduce your total cost of ownership.

Ultra-thin vapor chamber technologies

Meet application challenges with the right ultra-thin vapor chamber

Eaton's ultra-thin vapor chamber portfolio with our deep two-phase expertise and heritage can help you maximize reliable thermal performance in any application.

Eaton ultra thin vapor chambers

Copper ultra-thin vapor chamber

Copper ultra-thin vapor chambers (CuVCs) transform the manufacturability of our standard copper-water heat pipes into an ultra-thin format. Copper’s exceptionally high thermal conductivity enables efficient heat spreading, allowing heat to move rapidly and uniformly away from hot spots, which is critical for today’s high power, space constrained electronics. Copper also offers greater manufacturing flexibility since it is easier to manufacture into ultra thin, complex geometries with tighter thickness tolerances, integrated features and scalable production.

Bringing 50 years of two-phase heritage into compact formats

Copper ultra-thin vapor chambers are a natural progression of field-proven copper heat pipe technology. Eaton leverages over five decades of design expertise, reliability testing and real-world applications of standard copper heat pipes to power the innovation and fabrication of copper ultra-thin vapor chambers. We have a broad range of capabilities and options to customize an optimized CuVC heat spreader, specialized for your application.

Eaton stainless steel ultra thin vapor chamber

Stainless steel ultra-thin vapor chamber

Stainless steel ultra-thin vapor chambers (SSVC) have additional mechanical strength and can be used for structural applications such as internal chassis, smart phone middle frames, external enclosures or housings. This effectively combines thermal and structural performance in one deliverable, reducing the number of components in your assembly. In addition to combining multiple components, the higher material yield strength enables thinner and lighter vapor chamber construction compared to copper. Thinner walls maximize the internal vapor space and in turn improves the effective thermal conductivity of the vapor chamber, regardless of metal’s thermal properties. Switching to stainless steel vapor chambers can help you decrease the thickness of your thermal management solution or maximize the power transferred from your heat source.

Extra mechanical strength with a stainless steel vapor chamber

Stainless steel ultra-thin vapor chambers possess more mechanical strength as compared to copper versions, preventing warp and enabling less surrounding support material. Because of this additional strength, SSVCs can be larger than their copper counterparts and still resist plastic deformation. Stainless steel allows a higher level of reworkability compared to copper vapor chambers to accommodate repairs or enable fast design modifications to use existing stock for future products.

Our proprietary process allows us to eliminate the concern of non-condensable gasses (NCGs), extending the life of Eaton stainless steel vapor chambers beyond competitive stainless steel solutions.

下载链接
X
Download Close