KnowledgeSearch
汽车变速器

5-speed synchronized light-duty manual transmission

The world class shift quality of Eaton's five-speed transmission family leads to high productivity and superior ride comfort for driver and passengers. The highly reliable synchronizers with Eaton friction material features long life and full serviceability.

Flexible vehicle integration with direct or cable control options, hydraulic clutch actuation and more.

Speeds
5
Max Torque
600 lb-ft
Max GCW
31K lbs
productfamily.specification

Models:

  • FSO-4505
productfamily.downloadlink
X
Download Close