KnowledgeSearch
汽车变速器

8LL manual transmission

The Eaton Fuller 8LL manual transmissions provide drivers with the versatility they need for a mix of on- and off-highway applications. These transmissions offer eight road speed gears and two additional deep reduction ratios in low and reverse.

speeds
10
max torque
1,650 lb.-ft. (2.237 Nm)
max gcw
110,000 lbs. (49.895 kg)

    productfamily.specification
    RT Series Models chart
    RT Series Gear Ratios chart
    RT Series applications
    productfamily.downloadlink
    X
    Download Close