Download document () of 20
Backup Power UPS

Eaton 9SX (AP) UPS

Eaton 9SX (AP) UPS provide stable power for critical IT infrastructure device Industrial, Manufacturing and Medical device.The UPS use advanced technology to improve the double conversion efficiency and reduce the dimension. It helps user save both electricity bill and rack space cost. The UPS enhances robust design for hash environment and load. Reduce the application limited and expand the application area.

power rating.
15K-20KVA
input:output phase
3:1/3:3/1:1
Form factor
rack/tower

Core features

  • Input and output can be configured to 3 phase or 1 phase
  • Battery voltage can be set from 384VDC to 480VDC
  • 13A big charge current reduce racharge time. ABM® technology increases battery service life by 50 percent
  • Colorful touch panel. Build in gravity sensor to rotate the screen for rack installation and tower installation automaticly
  • Only 3U high, depth less than 600mm. Help IT manager to save rack space cost
  • Up to 3 UPS parallel can provide 2+1 redundancy or 3 times power expanding
  • 9SX integrates with leading virtualisation environments and cloud orchestrations tools with an optional network card and IPM Software
Specifications
Eaton 9SX (AP) UPS- technology specification  
Product Snapshot    
power rating 15K~20KVA    
output voltage 220/230/240 V    
frequency 50 / 60 Hz     
topology On line double convertion  
Form factor rack/ tower    
Model chart      
Catelog number power rating (VA/Watt) Input connection Output connection
9SX15KPMCH 15K / 15K hardwire hardwire
9SX20KPMCH 20K / 20K hardwire hardwire
MBP20K 20K / 20K hardwire hardwire
MBP20KPDU 20K / 20K hardwire hardwire + 6*C13 + 3*C19
MBP20KPARA 20K / 20K hardwire hardwire
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact Information

Hotline

800-830-3938
400-830-3938

Online Form
Contact us with online form