Knowledge Search
Download document () of 20
CCTV Products

Yuhua YHW-HD-031/032 Optical PTZ Camera

Made from 304 or 316L stainless steel and designed specifically for use in hazardous area and harsh environmental conditions. This hard-wearing and corrosion resistant pan, tilt, zoom camera station is suitable for a variety of applications both onshore and offshore in oil & gas, marine, wind, chemical and many other industries where quality and durability are a pre-requisite.

The continuous 360° pan rotation and tilt from -90° to +90° gives an unrestricted view of the surrounding area. With ONVIF protocol as standard, a variety of mounting brackets, wiper/washer tank options, and an additional IR illuminator the YHW-HD-031 and YHW-HD-032 has the operational capability for most demanding CCTV applications.

Cost saving
Hard-wearing and corrosion resistant reduces need for replacements
Durability
304 or 316L stainless steel
Highly Certified
Can be used in dangerous explosion proof areas
yuhua-yhw-hd-031-optical-ptz-camera-station-fr-web.jpg
YHW-HD-031 Optical PTZ Camera
yuhua-yhw-hd-032-optical-ptz-camera-station-with-ir-fr-web.jpg
YHW-HD-032 Optical PTZ Camera Station with IR

Certifications and compliances

YHW-HD-031 CNEX

  • Ex d IIC T6 Gb/Ex tD A21 IP68 T80°C
  • Certificate: CNEx17.0180X

YHW-HD-032 CNEX

  • Ex d IIC T6 Gb/Ex tD A21 IP68 T80°C
  • Certificate: CNEx17.0240X

Design Features

  • China CQST certified
  • 1080p to 4K HD IP resolution
  • Varifocal 20x and 30x zooming as standard options
  • ONVIF compliant
  • Voltage input 110~240VAC
  • Ethernet network as standard connection.
  • Continuous 360° pan and +/-90° tilt rotation
  • Variable speed 0.1°/s to 25°/s
  • With wiper
  • With or without IR LED illuminator
  • Wall mount installation.

Standard Materials

  • Body: option 304 or 316L stainless steel on all welded assemblies
  • Surface finish: option of bare, polished or powder coated
  • Fixings: option of A2 or A4 stainless steel
  • Camera station window: toughened glass
Specifications

Ordering Requirements YHW-HD-031 (CN)

dsyh0008-cn-yuhua-yhw-hd-031-config-options.png

Ordering Requirements YHW-HD-031 (EN)

dsyh0008-en-yuhua-yhw-hd-031-config-options.png

Ordering Requirements YHW-HD-032 (CN)

dsyh0016-cn-yuhua-yhw-hd-032-config-options.png

Ordering Requirements YHW-HD-032 (EN)

dsyh0016-en-yuhua-yhw-hd-032-config-options.png