Download document () of 20

ULFX60004GNC

Eaton ULCF3000 panel: JSB, Addressable, Control Panels, Large System, UL Systems, 4 Loops, Network Card

Specifications

General specifications

Product Name
Eaton ULCF3000 panel
Catalog Number
ULFX60004GNC
EAN
5018986952096
Product Length/Depth
210 mm
Product Height
397 mm
Product Width
497 mm
Product Weight
22.169 kg
Compliances
EN

Product specifications

Mounting Method
Surface mounting
Number of detection groups
96
Number of outputs for acoustic signal generators
4
Number of outputs for optical signal generators
4
Number of detector addresses
200
Operating voltage
24 V
Number of batteries
2
Battery voltage
12 V
Battery capacity
7 Ah
Class change capability
Yes
Construction material back enclosure
Mild steel
Construction material front enclosure
ABS
Humidity (Non Condensing) - Max
75 %
Humidity (Non Condensing) - Min
0 %
Ingress protection
IP30
Main input supply
120 Vac, 60 Hz
Maximum number of addressable loops
4
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
System topology
Addressable
Maximum network size (number of nodes)
126
Weight (Without Batteries)
16.8 kg
Type of display
Touchscreen
Auxiliary free output
Yes
Auxiliary relays
Fire/Fault
Product branding
Eaton JSB
Suitable for
Bus Connection
Integrated function
Addressable
Interface External
Emergency Power Supply Integrated
Cable entry location
Top: 31 M20 Knockouts, Rear: 12 M20 Knockouts
UL certification standards
UL 864 (Control Units and Accessories)
External connection ports
RS232
RS485

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Download Links