1500/2500 Series

1500/2500 Series rocker switches are available as Midsize Non-Illuminated and Illuminated, and Hi-Lite Rocker with High Inrush. The 1500H/2500H High Inrush option is designed to handle high inrush currents up to 100A peak inrush for 10 milliseconds. The two-color Hi-Lite Rocker with High Inrush version brightly indicates the ON position. This version spares the expense of more costly illuminated switches and is available with the high inrush option.

Options

  • High Inrush
  • Hi-Lite Rocker with High Inrush
  • Customizable pad printing available
productfamily.specification
productfamily.downloadlink
X
Download Close

需要产品支持?

Technical support

Phone: 866-309-9640
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com