MAXI blade fuses
Fast Acting MAXI Blade Fuse
Contact me about this product
Back to search
概述
规格
资源
支持
核心功能
Current Rating 20-80A
Voltage Rating 32Vdc
Interrupt Rating 1000A @ 32Vdc
Housing Material UL-Rated 94V-0 thermoplastic
Terminal Material Silver-plated zinc alloy
Marking Amperage marking is OCR compliant.
Compliances SAE J1888, ISO 8820-3, SAE J1171 (ignition protected)
productfamily.specification
productfamily.downloadlink
产品手册
Eaton eMobility Guide Brochure
Download
(PDF 42 MB, 15/02/2023)
产品样本
CPCD Transportation Catalog
Download
(PDF 40 MB, 27/03/2022)
X
Download
Close
MAXI blade fuses
您确定吗?
您确定吗?
×
×