知识搜索
下载文档 () / 20
Highbay, lowbay and industrials

Champ CPMV LED Hazardous Area Wallpack Light Fixtures

The Crouse-Hinds series Champ CPMV is uniquely engineered to provide a low profile wallpack solution for hazardous lighting applications.  It’s the ideal choice for vertical surface lighting where harsh and hazardous conditions require high quality, reliable illumination.

Champ CPMV LED wallpacks are engineered to provide maintenance-free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas.  They are available from 3,000 to 7,000 lumens and are designed for extreme conditions and hazardous applications.

Reliability
60,000 hours at 55°C ambient
Performance
Continuous and consistent light levels in extreme ambient temperatures
Safety
Globally certified for hazardous areas

Videos

Crouse-Hinds series Champ LED Wall Pack Fixture
Crouse-Hinds series Champ CPMV LED wallpacks provide industry-leading performance and reliability for outdoor area and site lighting. Our CPMV LED family has three models that provide lighting for today’s harsh and hazardous industrial applications.
Video Player is loading.
Current Time 0:00
Duration 1:45
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:45
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected
    1. Now Playing
      Up NextCrouse-Hinds series Champ LED Wall Pack Fixture
    2. Now Playing
      Up NextChamp LED Wall Pack Hose Test

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 1, Groups E, F, G
  • Class III & Simultaneous Presence
  • Marine and wet locations
  • NEMA 4X, IP66

UL standards

  • UL1598
  • UL1598A
  • UL844 
  • UL8750

CSA standard

  • C22.2 No. 137

DesignLights Consortium® Qualified (pending)

Design features

  • Engineered to perform in ambient temperatures from -40°C to +55°C
  • Die cast aluminum LED housing provides efficient thermal path to heat sink assembly
  • Vertical fin design facilitates air flow and dust shedding
  • Type 4X rated
  • Impact-resistant lens sealed from the outside environment provides ingress protection against water and dust
  • 60,000+ hours of operation at 55°C
  • Up to 116 lumens per watt
  • Contractor-friendly design is ideal for both retrofit and new construction
  • Yoke mount and hub mount options are available
  • Available with a photocell

Standard materials

  • Fixture housing and door frame assembly – die cast aluminum with Corro-free epoxy powder coat
  • External hardware – stainless steel
  • Lens – clear glass (standard); diffused glass, clear polycarbonate, diffused polycarbonate (optional)
  • Gasket – silicone

Drawings and design support

规格

显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close