知识搜索
下载文档 () / 20
动力,因我们而不同*

510

Eaton Crouse-Hinds series rigid/IMC clamp, Malleable iron, 1/2"

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC clamp
Catalog Number
510
UPC
784564105103
Product Length/Depth
1.44 in
Product Height
1.44 in
Product Width
0.63 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1/2"
Material
Malleable iron

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。