知识搜索
下载文档 () / 20
动力,因我们而不同*

DS222

Eaton Crouse-Hinds series DS receptacle housing, Feraloy iron alloy, Two-wire, three-pole, 20A, 125 Vac, For plugs with U shaped or round grounding contacts

常用规格

Product Name
Eaton Crouse-Hinds series DS receptacle housing
Catalog Number
DS222
UPC
782274230207
Product Length/Depth
4.25 in
Product Height
2.75 in
Product Width
1.5 in
Product Weight
1.18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Feraloy iron alloy
Amperage Rating
20A
Voltage rating
125 Vac
Type
Two-wire, three-pole
Used with
For plugs with U shaped or round grounding contacts

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。