下载文档 () / 20

Lighting and controls

Eaton delivers a range of innovative and reliable indoor and outdoor lighting and controls solutions, specifically designed to maximize performance, energy efficiency and safety.    

LED Lighting Design & Specification

Eaton’s Crouse-Hinds series LED solutions are built to withstand the toughest conditions, deliver maximum lighting performance and safety, and reduce expensive maintenance costs. Learn about the key factors to consider when selecting LED luminaires for your industrial lighting application.
Featured product

Champ CPMV LED Hazardous Area Wallpack Light Fixtures

Our Crouse-Hinds series Champ CPMV LED provides a low profile wall pack solution for hazardous lighting applications. It’s the ideal choice for vertical surface lighting where harsh and hazardous conditions require high quality, reliable illumination.

Available from 3,000 to 7,000 lumens, the CPMV LED wallpack is engineered to provide maintenance free illumination, long life and high performance in Class I, Division 2 areas.

LED lighting solutions for industrial applications

Eaton offers a large portfolio of innovative and reliable Crouse-Hinds series LED products for non-hazardous, industrial applications. Click below to view our industrial LED light fixtures designed to perform reliably in tough operating conditions, while reducing your energy and maintenance costs.

ExLin LED Linear for Zones 1 and 21 Hazardous Areas product overview
Designed for longer life, improved efficiency, and superior performance with a competitive payback versus fluorescent fixtures.
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

      Eaton's Crouse-Hinds series ExLin Linear LED

      Approved for use in Zone 1 and 2 hazardous areas, the Crouse-Hinds series ExLin linear LED provides longer life, improved efficiency and superior performance with a competitive payback versus fluorescent fixtures.