下载文档 () / 20

Crimp fittings

Eaton’s complete line of crimp fittings provide unmatched quality and performance. Engineered for extremely high-pressure applications, their innovative design and superior corrosion resistance results in higher operating performance and less equipment downtime.
DURA-KOTE PLATING
Superior corrosion resistance
INNOVATIVE DESIGN
Deliver performance and maximum uptime
SYSTEM ENGINEERED
Extend hose assembly life

Braided hose fittings (Premium)

1A (TTC series) and Z series features:

  • New Dura-Kote plating technology for up to 1,000 hours of corrosion resistance
  • Bite the wire technology for best in class connection and sealing
  • Class zero leakage SAE J1176 on approved hose styles
  • Over 550 fitting configurations available
  • Eaton’s MatchMate braided - hose/fitting identification system program provides identification markings on the hose, hose fittings, and crimp dies for quick and easy assembly

Spiral hose fittings (Premium)

4S/6S  features:

  • New Dura-Kote plating technology for up to 1,000 hours of corrosion resistance
  • New patent pending Dura-Seal technology to eliminate hose assembly cool-down leakage
  • Class zero leakage SAE J1176 on approved hose styles
  • Eaton’s MatchMate spiral - hose/fitting identification system program provides identification markings on the hose, hose fittings, and crimp dies for quick and easy assembly

Winner two-piece fittings (Standard)

Two-piece Winner features:

  • Non-skive, two-piece crimp fitting
  • One nipple part number for both EC115 & EC215 standard hoses
  • Meets industry specifications when used with the EC115 & EC215 standard hoses
  • Clear silver hexavalent chromium-free plating
  • Carbon steel material

Dura-seal technology

Class " 0 " leakage protection. This patent-pending innovation from Eaton eliminates hose assembly cool-down leakage, while extending hose assembly life, reducing equipment down-time.

PTFE hose fittings (FC series, E series)

Applications: General purpose low- and medium-pressure hydraulics.

Advantages: Wide selection of hose and end configurations allowing for a diverse number of applications where hose compatibility is a problem.

 

Truck and fuel fittings (FJ series, 069 E series)

Applications: General purpose low- and medium-pressure hydraulics. Generally used for truck and off-road vehicle applications.

Advantages: Wide selection of hose and end configurations allowing for a diverse number of applications.

757 E Series fittings

Applications: Used with R134a and R1234yf applications. Ideal for heavy duty truck use as well as industrial and automotive applications.

Advantages: Wide selection of hose ends which include the flareless ends, allowing use of existing tubing. Steel hose ends handle heavy duty demands.

1G crimp fittings (OTC Sockets)

Applications: Designed for lower pressure and suction hose applications.

Advantages: Now with Dura-Kote plating technology for up to 1,000 hours of corrosion resistance. A captive nut eliminates the weak spots found in other fittings. And it evenly distributes the force applied during assembly, helping prevent cracks and leaks that halt workflows and lead to unplanned downtime.

Conv-O-Crimp Fittings

The unique Everflex Conv-O-Crimp hose end are shipped with factory-installed Teflon™ fluoropolymer sleeves on the insert. This eliminates the time consuming, costly and subjective step of wrapping the hose end with Teflon tape before assembly. The result is a hose assembly system that is second to none in ease of assembly fabrication. “Teflon is a trademark of The Chemours Company FC, LLC used under license by Eaton”

Corrosion spreads- choose your components wisely!

In a 650 hours salt spray test Eaton’s family of components showed no corrosion migration in comparison to an assembly that combined an Eaton fitting with competitor components. This test illustrates why it is so important to choose Eaton components for your entire hose assembly.

Dura-Kote plating advantage

Eaton hose fittings now come with Dura-Kote plating, which gives you up to 1,000 hours of corrosion resistance. Dura-Kote is an innovative plating technology offers more corrosive protection for longer life, lower replacement costs, and improved appearance. This corrosion protection decreases the likelihood of leaking, which means less equipment downtime and greater productivity. Plus, there are no compatibility issues with Dura-Kote plating. The Eaton hose fittings you rely on today will look, feel, and perform exactly the same.

  • Same form and functional capabilities
  • Same torque values and pressure ratings
  • Same silver appearance
  • Same procedures for assembly

Finding the Eaton part number is easy using the cross-reference tool

Just type in the competitive part number to find the equivalent Eaton part number.

Featured resources

Let’s work together

Built on a strong legacy of solving some of the industry’s toughest challenges, Eaton’s hydraulics business, together with our global network of Eaton-certified channel partners, has been supporting manufacturers with world-class products and expert service and support for more than 100 years. Our network is trained to help with everything from specifying to prototyping and system assembly to commissioning.
规格
显示差异
仅显示不同点
隐藏空白功能
下载链接
X
Download Close