下载文档 () / 20
Floodlights

Champ FMV nR HID Hazardous Area Floodlights

The Crouse-Hinds series Champ FMV HID floodlight family offers exceptional indoor and outdoor illumination in Class I, Division 2 and Zone 2 hazardous areas. Available in metal halide or high pressure sodium from 150W to 400W, the floodlights are offered with North American ballast gear (made to ANSI standard) or European style IEC ballast gear.

With superior corrosion resistance and restricted breathing as standard, FMV HID floodlights are an excellent choice for wet and marine environments, and industrial applications where flammable vapors, gases, ignitable dusts, fibers or flyings are present.

Safety
Restricted breathing standard
Reliability
UL marine rated, Type 4X
Installation ease
Removable ballast tray assembly

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, AEx nR II
  • Marine locations
  • NEMA Type 4X, IP66
  • Wet locations

UL/cUL standards

  • UL844 – Hazardous (Divisions Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Supplemental Requirements for Luminaires for Installation on Marine Vessels

IEC/EN

  • IEC Zone 2, Ex nR II ATEX
  • 60079-15

Design features

  • AEx nR, Ex nR restricted breathing rating is standard; restricted breathing offers cooler T-numbers for increased hazardous locations suitability
  • NEMA 7x6 butterfly beam floodlight pattern – wide, uniform and far reaching to provide excellent efficiency and more light where you need it
  • NEMA Type 4X construction is designed for use indoors and outdoors in marine and wet locations – with stainless steel external hardware suitable for saltwater and corrosive applications
  • Easy wiring – standard terminal block with marked terminals saves time and eliminates wiring errors
  • Vaportight sealing cable connector – standard
  • Will accommodate existing mounting hardware – SFA6 slipfitter for pole and SWB6 wall mount
  • +40°C and +55°C ambient suitability – addresses high ambients common at industrial facilities
  • Low ambient capability to -40°C – perfect for colder climates
  • Heavy duty, copper-free aluminum enclosure with epoxy coating and stainless steel hardware – provides a robust design with industrial grade construction and corrosion resistance
  • 3-axis resonance withstand and UL844 vibration compliant – can stand up to the tough jobs
  • Precision formed aluminum reflector – superior beam control, distribution and efficiency

Standard materials

  • Housing – aluminum (FMV); 316 stainless steel (SSFMV)
  • External hardware – stainless steel 
  • Lens – heat- and impact-resistant tempered glass 
  • Gasket – neoprene (FMV); silicone rubber (SSFMV)
  • Yoke – aluminum (FMV); stainless steel (SSFMV)

Drawings and design support

规格
显示差异
仅显示不同点
隐藏空白功能