Knowledge Search
Download document () of 20
Commercial vehicle transmissions

Fuller 5- and 6-speed medium-duty manual transmissions

The robust transmission system combines an industry-preferred Fuller transmission with a Solo self-adjusting clutch to deliver up to 60-70 percent lower life-cycle costs than a conventional automatic, extended component life, increased uptime and improved productivity, with available extended protection plans.​ 

Speeds
5 or 6
Max Torque
860 lb-ft
Overall Ratio
7.22 - 9.04

Professional Shifting - 5 & 6-Speed
Instruction on shifting Eaton's 5- and 6-speed manual transmissions for medium-duty commercial vehicles.
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

      Specifications
      Download Links
      X
      Download Close