知识搜索
下载文档 () / 20

1036DC

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Non-insulated, Zinc die cast, Threaded, 2"

常用规格

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
1036DC
UPC
662277037693
Product Length/Depth
3.34 in
Product Height
0.95 in
Product Width
1.72 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Non-insulated
Thread
Threaded
Trade size
2"
Material
Zinc die cast

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。