知识搜索
下载文档 () / 20

319749

Eaton 01.E Pressure Filter Elements, 01.E 90.40G.30.E.P.VA, 40G, Stainless steel wire mesh (G), 435 psi (30 Bar), Size: 90

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
319749
Product Length/Depth
175 mm
Product Weight
0.22 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Pressure filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
90
Delta P resistance
435 psi (30 Bar)

导出产品规格