知识搜索
下载文档 () / 20

TP680

Eaton Crouse-Hinds series Switch Box, (1) 1/2", S, set 5/8", 2-3/4", (1) 1/2", Steel

常用规格

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP680
UPC
786189106800
Product Length/Depth
3 in
Product Height
2.75 in
Product Width
2 in
Product Weight
0.68 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
2-3/4"
Bracket style
S, Set 5/8"
End Knockouts
(1) 1/2 in
Bottom Knockouts
(1) 1/2 in
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。