知识搜索
下载文档 () / 20
Airport Lighting Control and Monitoring System (ALCMS)

PRO Command Airport Lighting Control & Monitoring System (ALCMS)

The PRO Command ALCMS is an Airfield Lighting Control and Monitoring System (ALCMS) with a Programmable Logic Controller (PLC) configuration. Simple to use, the ALCMS system meets a wide range of airfield needs and is ideal for small to medium airfields. The reliable system is designed to be expanded as growing airports needs evolve, making the PRO Command ALCMS the only control and monitoring system needed.

The PRO Command ALCMS capabilities include controlling and monitoring of all Constant Current Regulators (CCRs), circuit selector switches, beacons, wind cones, generators, radio control, photocells, ARCAL control and other general elements. They system allows the ability to have control capabilities transferred between locations and remote access to the system is an available option. 

The system’s streamlined design allows for quick and easy installation and experienced service technicians are available worldwide to conduct installation, commissioning, service and maintenance of ALCMS systems as needed.

Certifications and compliances

  • FAA AC 150/5345-56 Current Edition: L-890
  • ICAO Annex 14, Vol. 1
  • ICAO Aerodrome Design Manual, Part 5
  • Transport Canada Aerodrome Standards

Design features

  • Control and monitoring for wide range of airports and elements
  • Photocell control, radio control, ARCAL control options; remote access
  • Stores history for 1 year
  • Open software platform, customizable graphics, easy to use/update
  • Streamlined design allows for quick and easy installation
  • Site Configuration by touch screen interface
  • Expandable: Off-the-shelf components enable easy system expansion   
  • Service technicians available for commissioning, service/maintenance
规格

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
下载链接
X
Download Close