The CAPRILOK range offers multiple versions of spiral plastic conduits for various applications, including the Slit type solution for retrofit applications.
Combined with the CAPRILOK fittings in various styles, it offers a comprehensive and adaptable solution.
| Conduit diameter | |||||
| Size | External | Internal | Bending radius | Cond. (m) | Catalogue number | 
| 7 | 10.0 | 6.5 | 15.0 | 50 | CAP670707 | 
| 9 | 13.0 | 9.6 | 25.0 | 50 | CAP670907 | 
| 11 | 15.8 | 11.8 | 35.0 | 50 | CAP671107 | 
| 13 | 18.6 | 12.4 | 40.0 | 50 | CAP671307 | 
| 16 | 21.2 | 16.5 | 45.0 | 50 | CAP671607 | 
| 21 | 28.5 | 21.7 | 50.0 | 50 | CAP672107 | 
| 29 | 34.5 | 27.7 | 60.0 | 50 | CAP672907 | 
| 36 | 42.5 | 35.2 | 65.0 | 25 | CAP673607 | 
| 48 | 54.5 | 46.5 | 75.0 | 25 | CAP674807 | 
| 80 | 80.0 | 67.0 | 160.0 | 10 | CAP678007 | 
| 106 | 106.0 | 91.5 | 210.0 | 10 | CAP679907 | 
| Conduit diameter | |||||
| Size | External | Internal | Bending radius | Cond. (m) | Catalogue number | 
| 9 | 13.0 | 10.0 | 25.0 | 50 | CAP670917 | 
| 11 | 15.8 | 11.9 | 35.0 | 50 | CAP671117 | 
| 13 | 18.6 | 14.3 | 35.0 | 50 | CAP671317 | 
| 16 | 21.2 | 16.0 | 45.0 | 50 | CAP671617 | 
| 21 | 28.5 | 22.2 | 50.0 | 50 | CAP672117 | 
| 29 | 34.5 | 27.9 | 60.0 | 50 | CAP672917 | 
| 36 | 42.5 | 35.2 | 65.0 | 25 | CAP673617 | 
| 48 | 54.5 | 46.9 | 75.0 | 25 | CAP674817 | 
| Conduit diameter | ||||
| Size | External | Internal | Cond. (m) | Catalogue number | 
| 7 | 10.0 | 6.9 | 50 | CAP670857 | 
| 9 | 11.5 | 8.8 | 50 | CAP671057 | 
| 10 | 13.0 | 10.1 | 50 | CAP671257 | 
| 13 | 16.1 | 13.0 | 50 | CAP671657 | 
| 15 | 18.5 | 14.5 | 50 | CAP671857 | 
| 17 | 21.2 | 16.9 | 25 | CAP672057 | 
| 20 | 24.5 | 20.1 | 25 | CAP672557 | 
| 24 | 28.3 | 23.5 | 25 | CAP672857 | 
您的搜索  "" 不能匹配到任何文档或产品。