Redapt Shaped adaptors (Y, T & angled)

Redapt explosion-proof shaped adaptors provide an opportunity for installers to run cables in additional entries where pre-machine entries are limited or at an angle in confined or difficult situations.

Compared to traditional methods of creating additional entries in enclosures Redapt shaped adaptors can reduce downtime from three weeks to one hour and total cost by half.

Designed for use in hazardous areas application, the full Redapt shaped adaptor range is certified to protection concept Exde "Flameproof" and the "Y" and "T" adaptors are also certified to Exd/Exe "Increased Safety".

Ingress protection (IP)
IP66/IP68
Certification
Exd I and IIC & Exe I and IIC
Operating Temperature
-60°C to +200°C

Protection category

Note: CSA certification only applies for AR-U shaped adaptors series.

Options in the shaped adaptors range

How "T" and "Y" adaptors can save installation time in confined spaces for additional entries to electrical enclosures

View the rest of the Redapt range

Redapt - One of the world's leading manufactures of Ex reducers & adaptors

Since 1979 Redapt has been known for its specialism in Ex products and was named after its core product range REducers and aDAPTors. Today, alongside Capri and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

Ordering information

Download products datasheets for certifications & compliances information, product coding and thread dimensions.

Please consider AT-U and AY-U series for certified products replacing YA and TA Raxton ranges.

AR-U Series
90° (Exde) adaptors

eaton-redapt-aru-adaptor-new-300x300.jpg

AT-U Series
"T" (Exd/Exe) adaptors

Redapt T shaped adaptors for explosion-proof electrical enclosures

AY-U Series
"Y" (Exd/Exe) adaptors

Redapt Y adaptors for explosion-proof electrical enclosures

Searching for other products references ? 

In order to optimize and simplify our ranges, we are initiating a restructuration of our three legacy brands Capri, Raxton and Redapt. Discover the ongoing and upcoming SKUs products transitions on the dedicated page. 

productfamily.downloadlink
X
Download Close

How "T" and "Y" adaptors can save installation time in confined spaces for additional entries to electrical enclosures