Eaton´s medium pressure filters of the series MNL are suitable for a working pressure up to 2,320 psi (160 bar) and equipped with elements according to DIN 24 550 T3. The pressure peaks are absorbed by a sufficient margin of safety. The MNL-filters are in-line mounted.
Applications
您的搜索 "" 不能匹配到任何文档或产品。
temperature range: | + 14°F to + 176°F (for a short time + 212°F) |
operating medium: | mineral oil, other media on request |
max. operating pressure: | 2320 PSI |
test pressure: | 3320 PSI |
connection system: | thread connection |
housing material: | aluminium forging alloy; C-steel |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
installation position: | vertical |