知识搜索
下载文档 () / 20
Hubs

Myers Hubs

Crouse-Hinds series Myers hubs are used in the termination of electrical circuits through wall of an enclosure.  They are designed for use indoors or outdoors with rigid conduit and IMC, and they are ideal for pharmaceutical, chemical and food processing, pulp/paper, nuclear, solar and commercial construction applications.

Myers hubs are available in a wide range of styles, trade sizes and materials to meet customer requirements and preferences.  They are also available with multiple North American and international certifications to provide users with peace of mind. 

Our ATEX Myers hub features additional listings for use in hazardous (classified) locations requiring IECEx/ATEX certifications.  The ATEX Myers hub now features an extended operating temperature range of -55°C to 180°C, making it ideal for global requirements and OEMs shipping material worldwide. 

Safety
Global certifications available
Reliability
Serrations assure positive electrical ground
Durability
ATEX hub now rated -55°C to 180°C

Certifications and compliances

NEC/CEC

  • Class I, Division 2
  • Class II, Divisions 1 & 2
  • Class III, Divisions 1 & 2
  • Class I, Zone 1, AEx e II
  • Class I, Zone 1, Ex e II
  • cULus Listed 
  • UL standard: 514B
  • CSA standard C22.2 No. 18
  • NEMA Type 2, 3, 3R, 4, 4X, 12 (std. hub and ground hub)

IEC

STGK:

  • ATEX Certified ITS12ATEX47591X Ex II 2G Ex e IIC Gb to EN 60079-0:2009, EN 60079-7:2007, and EN 60079-14 Standards Ta -15°C to 120°C
  • IECEx Certified IECEx ETL 12.0009X Ex e IIC Gb to IEC 60079-0:2007-10, Edition 5, IEC 60079-7:2006-07, Edition 4 and IEC 60079-14 Standards Ta -15°C to 120°C
  • IP66

SSTGK:

  • ATEX Certified DEMKO 18 ATEX 2002X, Ex II 2G Ex eb IIC Gb to EN IEC 60079-0:2018 and EN IEC 60079-7:2015 +A1:2018 standards Ta -55°C to 180°C
  • IECEx Certified IECEx UL 18.0007X, Ex eb IIC Gb to IEC 60079-0:2017 and IEC 60079-7:2017 standards Ta -55°c to 180°C
  • IP66

Design features

  • Wide range of styles, trade sizes and materials to meet customer requirements and preferences
  • Multiple certifications provide users peace of mind
  • Easy installation and smooth pulling service for labor savings
  • Tapered female threads for rigid/IMC conduit, NPSM male threads
  • Nut with grounding screw available for added safety
  • Strong, oversize nut with radial serrations is resistant to vibration, assuring flush installation and positive grounding
  • Unique serrations on both nut and hub bite into metal, assuring a positive electrical ground (UL approved for use with service entrance conduit)
  • Posi-lok insulated throat cannot come out and is standard in sizes from 1/2” through 4”
  • Captive o-ring gasket is impervious to corrosive moisture and petroleum products; gasket assures positive water and dusttight installations
  • ATEX hub available – listed for use in hazardous (classified) locations to IECEx/ATEX certifications and features an operating temperature range of -55°C to 180°C; ideal for global requirements and OEMs shipping material worldwide

Standard materials

  • Hub body and nut – available in zinc (Zamek-2, Zamek-3), aluminum (Al 360), or 316 stainless steel
  • Insuliner – Lexan, PEEK GF15 (SSTGK only)
  • O-ring gasket – Viton, silicone (SSTGK only)
  • Ground screw – steel/stainless steel

Drawings and design support

规格
显示差异
仅显示不同点
隐藏空白功能