Specifications and technical details on the 30 and 60 amp 250 V and 600 V, 10 kA SCCR Class H(K) modular power distribution fuse blocks with 2-in/1-out, 1-in/4-out and 2-in/4-out terminals.
(PDF 6 MB,
01/07/2019)
Specifications and technical details on the 30, 60, 100, 200 and 400 amp , 200 kA SCCR Class J modular power distribution fuse blocks with 2-in/1-out, 1-in/4-out and 2-in/4-out terminals up to 60 amp blocks, and 1-in/4-out, for 100 amp blocks, and 1-in/6-out for 200 and 400 amp blocks.
(PDF 535 KB,
09/06/2021)
Specifications and technical details on the 30 and 60 amp 250 V and 600 V, 200 kA SCCR Class R modular power distribution fuse blocks with 2-in/1-out, 1-in/4-out and 2-in/4-out terminals.
(PDF 5 MB,
01/07/2019)
Features and benefits for Finger-safe power distribution blocks no. 10536
(PDF 2 MB,
24/06/2021)
Specifications and details for Bussmann series Power distribution and terminal blocks with high SCCR.
(PDF 1 MB,
01/07/2019)
Specifications for splicer blocks available for wire sizes up to 500 kcmil and amp ratings up to 760 A.
(PDF 1 MB,
01/07/2019)
Specifications on Bussmann series power stud blocks up to 600 V, 150 up to 760 A and SCCR up to 200 kA (with upstream fuse).
(PDF 1 MB,
01/07/2019)
Specifications for the UL Listed PDBs in ratings of 600 V, 175 to 310 A, SCCR up to 200 kA with test upstream OCPDs) and wire sizes up to 350 kcmil.
(PDF 2 MB,
04/05/2021)
Specifications for UL recognized PDBs in ratings of 600 V, 175 to 1520 A, SCCR: up to 200 kA* (with upstream fuse) and wire sizes up to 600 kcmil.
(PDF 1 MB,
01/07/2019)