知识搜索
下载文档 () / 20
信号、电源浪涌保护

MTL SLP dual-channel hybrid surge protector for data and signal

The Crouse-Hinds series SLP range is a series of surge protection devices combining high packing densities, application versatility, proven hybrid circuitry and simple installation – features which make the range the most cost effective surge protection solution for process control equipment systems and communications networks.

The multi-stage hybrid surge protection network at the heart of the SLP uses a combination of solid state electronics and a gas filled discharge tube (GDT) to provide surge protection up to 20kA. This impressive surge protection circuit is designed to exhibit exceptionally low line resistance and adds only a tiny voltage drop to the circuit.

In operation, the SLP device does not adversely affect the performance or operation of the loop or combined equipment. The device allows signals to pass with very little attenuation while diverting surge currents safely to earth and clamping output voltages to safe levels.

Reliability
20kA maximum surge current
Safety
ATEX Certified, intrinsically safe
Installation ease
Plug connectors for quick connection

Certifications and compliances

IEC:

  • ATEX: Ex nA IIC T4
  • EU: Ex ia IIC T4 Ga Ta

NEC/CEC:

  • FM: IS/I/1/A-D;  I/0/AEx ia IIC;  I/0/AEx ia IIB;  NI/I/2/A-D;  NI/I/2/IIC

 

Design features

  • Range of ATEX Certified intrinsically safe surge protectors
  • Surge protection for two loops per SLP (or one 4-wire circuit)
  • Space-saving design; 6mm width per loop
  • Plug connectors for quick and easy connection
  • Multi-stage hybrid protection circuitry; 20kA maximum surge current
  • Designed for high bandwidth, low resistance applications
  • 10 Year ‘No Fuss’ Warranty
规格

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
下载链接
X
Download Close