知识搜索
下载文档 () / 20
信号、电源浪涌保护

MTL TP-AC range for AC powered field-mounted transmitters

The Crouse-Hinds sereis MTL TP-AC range of surge protection devices uniquely provides a level of protection for AC powered, field -mounted transmitters that is far in excess of the optional transient protection facilities available from the transmitter manufacturers - and achieved without any additional wiring modifications or costly additions.

The TP protection network consists of high power, solid state electronics and a gas-filled discharge tube (GDT) capable of diverting 20kA impulses. The whole unit is encased in ANSI 316 stainless steel housing, threaded for attachment in conduit entries used on process transmitters. Versions are available with ½” NPT and 20mm ISO threaded entries.

Reliability
Protects AC power and signal line
Installation ease
Screws into spare conduit entry
Performance
Parallel connection avoids resistance in loop

Certifications and compliances

NEC/CEC (FM):

  • Explosion-proof: I/1/A-D
  • Non-incendive: I/2/A-D, I/2/IIC
  • Dust ignition proof: II,III/1/EFG
  • Special protection: II/2/FG
  • Ta: -30 to +70°C

Design features

  • 316 stainless steel proivides excellent corrosion resistant
  • Protects AC power and signal line
  • 120V & 240V
  • Models for Foundation fieldbus™ 4-20mA and Profibus DP
  • Parallel connection avoids resistance in loop
  • Easy and direct mounting – screws into spare conduit entry
  • FM Approved
  • 10 year product warranty

Standard materials

  • Casing - ANSI 316 stainless steel hexagonal barstock, male and female thread
规格

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
下载链接
X
Download Close