下载文档 () / 20
即将停产

040379

Eaton Moeller® series RMQ16 Illuminated selector switch actuator, momentary, 45°, 25 × 25 mm, 2 positions, With thumb-grip, White, with VS anti-rotation tab, with filament bulb, 24 V

常用规格

Product Name
Eaton Moeller® series RMQ16 Illuminated selector switch actuator
Catalog Number
040379
Product Length/Depth
75 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.017 kg
Certifications
IEC/EN 60947
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
CE
CSA
UL Category Control No.: NKCR
CSA File No.: 46552
UL
IEC/EN 60947-5
UL 508
UL File No.: E29184

产品规格

Type
Illuminated selector switch actuator
Actuator color
Black
Actuator function
Momentary
Spring-return
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
VS anti-rotation tab
Filament bulb (24 V)
Operating frequency
1800 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Actuator type
Toggle
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
16 mm
Opening height
0 mm
Operating torque
0.2 Nm
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at AC - max
24 V
Static heat dissipation, non-current-dependent Pvs
1 W
Switching angle
45 °
Width opening
0 mm
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Black
Shock resistance
40 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Plastic
Terminal capacity
0.5 - 1.0 mm²
Design
With thumb-grip
Mounting position
As required
Terminal size
2.8 x 0.8 mm to DIN 46247 and IEC 60760, Fast-on connectors
2.8 x 0.8 mm to DIN 46244, Blade terminal
Overvoltage category
III
Control circuit reliability
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
Degree of protection
NEMA 1
Degree of protection (front side)
IP65
Indicator color
White
Lens type
Square
Lifespan, mechanical
3,000,000 Operations
Number of switch positions
2
Size
Front dimensions: 25 × 25 mm
Product category
RMQ16
Suitable for
Illumination

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。