下载文档 () / 20

123247

Eaton Moeller series IZMX/INX - ACB. IZMX16, 4p, 800 A, Icu (<= 440V 50/60 Hz): 50 kA, Ics (<= 440V 50/60 Hz): 50 kA, Ir 400 A - 800 A, Withdrawable, Selective operation

常用规格

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
123247
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29.07 kg
Compliances
RoHS conform

产品规格

Rated uninterrupted current (Iu)
800 A
Mounting Method
Withdrawable
Number of poles
Four-pole
Type
Circuit breaker
Position of connection for main current circuit
Back side

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。