下载文档 () / 20

170M3160

Eaton Bussmann series high speed square body fuse, 63A 690V HS 1*/110 aR INDICATOR FUSE

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3160
UPC
051712794961
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
304 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
63 A
Breaking capacity
200 kA
Fuse indicator
None
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
770 at 660 V
Watt losses
14 W
Clearing loss
14
Pre arc (I2T)
115
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
1*
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Square body -/110 visual for micro
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Fuse system (according to IEC 60269)
Other

导出产品规格