下载文档 () / 20

170M3270

Fuse-link, high speed, 450 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3270
UPC
051712255530
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
340.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
450 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
106 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
140000 at 660 V
Watt losses
65 W
Clearing loss
65
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
21000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
KN/110 Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

导出产品规格