下载文档 () / 20

170M3559

Fuse-link, high speed, 50 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, type K indicator, US thread

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3559
UPC
051712256506
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
262 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
50 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
515 at 660 V
Watt losses
11 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
77
Color
None
Interrupt rating
200 kAIC
Construction size
Other
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

导出产品规格