下载文档 () / 20

170M3738

Eaton Bussmann series Fuse-link, high speed, 50 A, AC 1250 V, compact size 1, 45 x 59 x 156 mm, aR, IEC, UL, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3738
UPC
051712257053
Product Length/Depth
156 mm
Product Height
59 mm
Product Width
45 mm
Product Weight
866.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized
IEC Rated

产品规格

Amperage Rating
50 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1*
Rated voltage AC
1250 V
Center-to-center distance of connections
116 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
815 at 1000 V, 1100 at 1250 V
Watt losses
15 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
135
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Fuse system (according to IEC 60269)
Other

导出产品规格