下载文档 () / 20

170M4142

Eaton Bussmann series high speed square body fuse, 350A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 125000 , Clearing at 1250V: 165000, square body with centre-bolted tags (slotted), Top fuse status indicator, 70W

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4142
UPC
051712257787
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
0.249 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
350 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
125000 at 1000 V, 165000 at 1250 V
Watt losses
70 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
20000
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格