下载文档 () / 20

170M4191

Eaton Bussmann series high speed square body fuse, 1250V (IEC), 1300V (UL), 315A, 100 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4191
UPC
051712257992
Product Length/Depth
141 mm
Product Height
61 mm
Product Width
51 mm
Product Weight
192.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
315 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
1
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
90000 at 1000 V, 120000 at 1250 V
Watt losses
65 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
15000
Color
None
Interrupt rating
100 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格