下载文档 () / 20

170M4396

Fuse-link, high speed, 550 A, AC 1000 V, size 1, 53 x 69 x 74 mm, aR, IEC, UL, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4396
UPC
051712258654
Product Length/Depth
73 mm
Product Height
52 mm
Product Width
170 mm
Product Weight
556 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
550 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
1000 V
Center-to-center distance of connections
74.6 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
465000 at 1000 V, 590000 at 1250 V
Watt losses
95 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
95000
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/75 Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

导出产品规格