下载文档 () / 20

170M4660

Fuse-link, high speed, 315 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, single indicator, 90 mm fixing centres

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4660
UPC
051712259422
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
184.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
91 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
42000 at 660 V
Watt losses
58 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
6200
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格