下载文档 () / 20

170M4770

Fuse-link, high speed, 550 A, AC 690 V, size 1, 52 x 52 x 140 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4770
UPC
051712792530
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
502 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
550 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
75 W
Fuse shape
Square body, slotted center bolted tags
Color
None
Interrupt rating
200 kAIC
Construction size
1
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格