下载文档 () / 20

170M5143

Eaton Bussmann series high speed square body fuse, 450A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 205000 , Clearing at 1250V: 270000, square body with centre-bolted tags (slotted), Top fuse status indicator, 90W

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5143
UPC
051712792042
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
634 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

产品规格

Amperage Rating
450 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
205000 at 1000 V, 270000 at 1250 V
Watt losses
90 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
34000
Color
None
Interrupt rating
100 kAIC
Construction size
2
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格