下载文档 () / 20

170M5805

Eaton Bussmann series high speed square body fuse, 690 V, 250 A, Fuse size: 2, Top fuse status indicator, DIN 43620, Bladed

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5805
UPC
051712566797
Product Length/Depth
210 mm
Product Height
80 mm
Product Width
160 mm
Product Weight
663 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
250 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Watt losses
54 W
Fuse shape
Square body, knife blade contacts
Color
None
Interrupt rating
100 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

导出产品规格