下载文档 () / 20

170M5983

Fuse-link, high speed, 350 A, AC 1000 V, DIN 2, 59 x 75 x 138 mm, aR, DIN, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5983
UPC
051712602402
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
846 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
350 A
Breaking capacity
125 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1000 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
99000 at 1000 V
Watt losses
80 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
16500
Color
None
Interrupt rating
125 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格