Fuse-link, high speed, 900 A, AC 1250 V, size 3, 76 x 92 x 139 mm, aR, DIN, IEC, type K indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M6247
|
UPC |
051712263542
|
Product Length/Depth |
168 mm
|
Product Height |
76 mm
|
Product Width |
95 mm
|
Product Weight |
875 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
UL Recognized |
Amperage Rating |
900 A
|
Breaking capacity |
100 kA
|
Fuse indicator |
Centre fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
aR (accompanied semiconductor protection)
|
Voltage type |
AC
|
Fuse size |
3
|
Rated voltage AC |
1250 V
|
Center-to-center distance of connections |
108 mm
|
Current type |
AC
|
Mounting dimension |
M10
|
Class |
Class aR
|
Clearing (I2T) |
1500000 at 1000 V, 1900000 at 1250 V
|
Watt losses |
130 W
|
Fuse shape |
Square body, slotted center bolted tags
|
Pre arc (I2T) |
305000
|
Color |
None
|
Interrupt rating |
100 kAIC
|
Construction size |
3
|
Packaging type |
Standard
|
Voltage rating |
1250 V (IEC), 1300 V (UL)
|
Type |
Fuse
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
DIN 43653
KN/110 Type K Indicator for Micro |
Fuse system (according to IEC 60269) |
Other
|