下载文档 () / 20

170M6701

Fuse-link, high speed, 1400 A, AC 1000 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6701
UPC
051712265225
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1527 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
CSA Certified

产品规格

Amperage Rating
1400 A
Breaking capacity
100 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
6000000 at 1000 V
Watt losses
150 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
1250000
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FU/115 without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

导出产品规格