下载文档 () / 20

184112

Eaton Moeller series IZMX/INX - ACB. Undervoltage release 60 VDC

常用规格

Product Name
Eaton Moeller series IZMX/INX undervoltage release
Catalog Number
184112
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
100 mm
Product Weight
0.091 kg
Compliances
RoHS conform

产品规格

Used with
INX16..., INX40...
IZMX16..., IZMX40...
Electric connection type
Flat plug-in connection
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
60 V
Rated control supply voltage (Us) at DC - min
60 V
Accessory/spare part type
Remote switching
Current rating - max
0.07 A (maximum holding current)
Pick-up power consumption at 35 ms - max
890 VA/W
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of actuation per minute - max
3
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Voltage type
DC
Circuit breaker total switching time
40 ms (Us = 100%) (IZMX40…, INX40…)
50 ms (Us = 100%) (IZMX16…, INX16…)
Control voltage operating range
60 V DC
0.85 - 1.1 x Us
Type
Accessory
Special features
  • Cannot be combined with a second shunt release.
  • Retrofitting kit
  • Slot on the right on the adapter plate.
  • Limited to 3/min due to the high pick-up current for 35 ms.
  • Please note - the circuit-breaker's switching frequency = 60/h
  • The retrofit kit includes the required SEC control cable terminals.
Power consumption
5 VA/W AC/DC
Rated operational current
0.07 A (maximum holding current)
Suitable for
Power circuit breaker
Motor safety switch
Off-load switch
Overload relay

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。