下载文档 () / 20

185743

Eaton DC1 Variable frequency drive, 400 V AC, 3-phase, 2.2 A, 0.75 kW, IP20/NEMA 0, Radio interference suppression filter, FS1 DC1-342D2FN-A20CE1

常用规格

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
185743
Product Length/Depth
124 mm
Product Height
184 mm
Product Width
81 mm
Product Weight
1.2 kg
Certifications
IEC/EN61800-3
Safety requirements: IEC/EN 61800-5-1
CUL
UkrSEPRO
UL 508C
Certified by UL for use in Canada
IEC/EN61800-5
UL File No.: E172143
UL Category Control No.: NMMS, NMMS7
EAC
UL report applies to both US and Canada
RoHS, ISO 9001
IEC/EN 61800-3
RCM
UL
CE
CSA-C22.2 No. 14
Specification for general requirements: IEC/EN 61800-2
Catalog Notes
  • Environmental class: 3C2, 3S2
  • Overload cycle for 60 s every 600 s

产品规格

Features
Parameterization: drivesConnect
Parameterization: drivesConnect mobile (App)
Parameterization: Fieldbus
Parameterization: Keypad
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
PC connection
7-digital display assembly
Internal DC link
Control unit
Radio interference suppression filter
IGBT inverter
Additional PCB protection
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion
Connection to SmartWire-DT
In conjunction with DX-NET-SWD3 SmartWire DT module
Yes
Operating mode
U/f control
Speed control with slip compensation
Sensorless vector control (SLV)
BLDC motors
PM motors
Synchronous reluctance motors
Rated impulse withstand voltage (Uimp)
2000 V
Frame size
FS1
Altitude
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Application in domestic and commercial area permitted
Yes
Mains switch-on frequency
Maximum of one time every 30 seconds
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Mains voltage - max
480 V
Output voltage - max
500 V
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Apparent power at 400 V
1.52 kVA
Apparent power at 480 V
1.83 kVA
Application in industrial area permitted
Yes
Heat dissipation details
Operation (with 150 % overload)
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
480 V
Mounting position
Vertical
Overvoltage category
III
Communication interface
OP-Bus (RS485), built in
Modbus RTU, built in
CANopen®, built in
SmartWire-DT, optional
Converter type
U converter
Degree of protection
IP20
NEMA Other
Assigned motor power at 460/480 V, 60 Hz, 3-phase
1 HP
Equipment heat dissipation, current-dependent Pvid
63.75 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Input current ILN at 150% overload
3.5 A
Mains current distortion
120 %
Protocol
CAN
MODBUS
EtherNet/IP
Other bus systems
Overload current IL at 150% overload
3.3 A
Rated frequency - max
62 Hz
Rated frequency - min
48 Hz
Rated operational current for specified heat dissipation (In)
2.2 A
Rated operational power at 380/400 V, 50 Hz, 3-phase
0.75 kW
Assigned motor current IM at 400 V, 50 Hz, 150% overload
1.9 A
Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload
2.1 A
System configuration type
AC supply systems with earthed center point
Braking current
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Braking torque
Max. 30 % MN, Standard - Main circuit
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Cable length
100 m, screened, with motor choke, maximum permissible, Motor feeder
C3 ≤ 25 m, Radio interference level, maximum motor cable length
75 m, unscreened, maximum permissible, Motor feeder
150 m, unscreened, with motor choke, maximum permissible, Motor feeder
50 m, screened, maximum permissible, Motor feeder
C2 ≤ 5 m, Radio interference level, maximum motor cable length
Output voltage (U2)
480 V AC, 3-phase
400 V AC, 3-phase
Delay time
< 10 ms, On-delay
< 10 ms, Off-delay
Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4 (parameterizable, 10 - 30 V DC)
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
1
Starting current - max
175 %, IH, max. starting current (High Overload), For 2.5 seconds every 600 seconds, Power section
Number of phases (input)
3
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))
Number of phases (output)
3
Power consumption
63.75 W
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Efficiency
91.5 % (η)
Supply frequency
50/60 Hz
Leakage current at ground IPE - max
13 mA
Mains voltage - min
380 V
Nominal output current I2N
2.2 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
0.75 kW
Output at quadratic load at rated output voltage - max
0.75 kW
Output frequency - max
500 Hz
Output frequency - min
0 Hz
Short-circuit protection (external output circuits)
Type 1 coordination via the power bus' feeder unit, Main circuit
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
Rated operational current (Ie)
2.2 A at 150% overload (at an operating frequency of 16 kHz and an ambient air temperature of +50 °C)
Rated operational voltage
400 V AC, 3-phase
480 V AC, 3-phase
Short-circuit protection rating
6 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Heat dissipation at current/speed
23 W at 25% current and 0% speed
23 W at 25% current and 50% speed
27 W at 50% current and 0% speed
28 W at 50% current and 50% speed
29 W at 100% current and 0% speed
29 W at 50% current and 90% speed
31 W at 100% current and 50% speed
33 W at 100% current and 90% speed

导出产品规格