下载文档 () / 20

269506

Eaton DX Main choke, three-phase, 550 V + 0% (50/60 Hz), V AC, 50 A, 0.37 mH

常用规格

Product Name
Eaton DX Mains choke
Catalog Number
269506
Product Length/Depth
105 mm
Product Height
132 mm
Product Width
195 mm
Product Weight
5.9 kg
Compliances
CE Marked
Certifications
UL 508C
CSA Std. C22.2 No. 14
EN 61800-3
IEC 61800-5
VDE
CE
IEC/EN61800-5
UL Category Control No.: XPTQ2, XPTQ8
UL File No.: E167225
Certified by UL for use in Canada
UL
UL report applies to both US and Canada
CSA
IEC/EN 61558-2-20-2000
IEC/EN61800-3
VDE 0570 Part 2-20/2001-04
CSA-C22.2 No. 14

产品规格

Used with
DA1
DC1
DM1
Product Category
Accessories
Suitable as
Net reactance coil
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Connection lugs
PE stud
Frequency rating
50-60 Hz
Altitude
Max. 5000 m with current reduction
Max. 1000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Rated current (Ith) at rated voltage DC - max
50 A
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated inductance
0.37 mH
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Bore diameter
7 mm
Equipment heat dissipation, current-dependent Pvid
58 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of phases
3
Mounting position
Standing vertically
Free surrounding areas > 50 mm
Suspended horizontally
Connection lug
Cu 15 x 2 mm²
Duty factor
100 %
Degree of protection
IP20
NEMA Other
Relative short-circuit voltage
2.5 %
Insulation class
B
Rated operational voltage (Ue) - max
550 V
Rated operational current (Ie) - max
50 A
Rated operational current (Ie) - min
50 A
Resonance frequency
0 Hz
Number of poles
Three-pole
Operating temperature details
-25 - 40 °C (up to 70 °C with current derating)
Rated operational current for specified heat dissipation (In)
50 A
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
480 V
Voltage sag Uk
2.5 %
Vibration resistance
0 - 150 Hz, 1 g
10 - 55 Hz, 0.35 mm
Permissible connection voltage
Max. 550 V AC (50/60 Hz)
Shock resistance
3 shocks
Shock duration: 11 ms
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
0 kHz
Tightening torque
3 Nm, Screw terminals

导出产品规格