Eaton Moeller® series DILA Contactor relay, TVC200: 200 V 50 Hz/200-220 V 60 Hz, 4 N/O, Screw terminals, AC operation
Product Name |
Eaton Moeller® series DILA Control relay
|
Catalog Number |
276340
|
Product Length/Depth |
75 mm
|
Product Height |
68 mm
|
Product Width |
45 mm
|
Product Weight |
0.237 kg
|
Certifications |
CSA File No.: 012528
CSA UL Category Control No.: NKCR UL CE CSA-C22.2 No. 14-05 VDE 0660 UL File No.: E29184 CSA Class No.: 3211-03 IEC/EN 60947 UL 508 EN 60947-5-1 IEC/EN 60947-4-1 |
Features |
Positive operating contacts to EN 60947-5-1 appendix L, including auxiliary contact module
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Positive operation contacts
|
Operating frequency |
9000 Operations/h
|
Pollution degree |
3
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Ambient operating temperature - max |
60 °C
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature (enclosed) - max |
40 °C
|
Ambient operating temperature (enclosed) - min |
25 °C
|
Ambient storage temperature - max |
80 °C
|
Ambient storage temperature - min |
40 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0.5 W
|
Number of auxiliary contacts (change-over contacts) |
0
|
Number of auxiliary contacts (normally closed contacts) |
0
|
Number of auxiliary contacts (normally closed contacts, delayed switching) |
0
|
Number of auxiliary contacts (normally open contacts) |
4
|
Number of auxiliary contacts (normally open contacts, leading) |
0
|
Number of contacts (normally closed contacts) |
0
|
Number of contacts (normally open contacts) |
4
|
Rated control supply voltage (Us) at AC, 50 Hz - max |
200 V
|
Rated control supply voltage (Us) at AC, 50 Hz - min |
200 V
|
Connection to SmartWire-DT |
No
|
Rated impulse withstand voltage (Uimp) |
6000 V AC
|
Connection |
Screw terminals
|
Application |
Contactor relays
|
Product category |
DILA relays
|
Protection |
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
|
Conventional thermal current Ith at 60°C (3-pole, open) |
16 A
|
Voltage type of operating voltage |
AC/DC
|
Rated switch current |
16 A
|
Operating voltage at AC, 50 Hz - min |
17 V
|
Operating voltage at AC, 50 Hz - max |
500 V
|
Operating voltage at AC, 60 Hz - min |
17 V
|
Operating voltage at AC, 60 Hz - max |
500 V
|
Operating voltage at DC - min |
24 VDC
|
Operating voltage at DC - max |
220 VDC
|
Screwdriver size |
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver |
Voltage type |
AC
|
Code number |
40D
|
Degree of protection |
IP20
|
Overvoltage category |
III
|
Control circuit reliability |
λ < 5 x 10-7 (1 failure at 2,000,000 operations for Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
|
Connection type (auxiliary circuit) |
Screw connection
|
Duty factor |
100 %
|
Lifespan, mechanical |
20,000,000 Operations (AC operated)
|
Mounting method |
DIN-rail/screw
|
Pick-up voltage |
0.8 - 1.1 V AC x Uc (voltage tolerance - single-voltage coil 50 Hz and dual-voltage coil 50 Hz, 60 Hz)
0.85 - 1.1 V AC x Uc (voltage tolerance - dual frequency coil 50/60 Hz) |
Power consumption, pick-up, 50 Hz |
24 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
|
Safe isolation |
400 V AC, Between coil and auxiliary contacts, According to EN 61140
400 V AC, Between auxiliary contacts, According to EN 61140 |
Power consumption, pick-up, 60 Hz |
24 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
|
Screw size |
M3.5, Terminal screw
|
Power consumption, sealing, 60 Hz |
1.4 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
|
Rated operational current (Ie) |
4 A at 60 V, DC L/R ≤ 50 ms (with 3 contacts in series)
10 A at 60 V, DC L/R ≤ 15 ms (with 2 contacts in series) 5 A at 220 V, DC L/R ≤ 15 ms (with 3 contacts in series) 10 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series) 1 A at 220 V, DC L/R ≤ 50 ms (with 3 contacts in series) 6 A at 110 V, DC L/R ≤ 15 ms (with 3 contacts in series) 2 A at 110 V, DC L/R ≤ 50 ms (with 3 contacts in series) 6 A at 60 V, DC L/R ≤ 15 ms (with 1 contact in series) 3 A at 110 V, DC L/R ≤ 15 ms (with 1 contact in series) 4 A at 24 V, DC L/R ≤ 50 ms (with 3 contacts in series) 1 A at 220 V, DC L/R ≤ 15 ms (with 1 contact in series) 16 A |
Power consumption, sealing, 50 Hz |
1.4 W, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz
3.4 VA, AC, Single-frequency coil 50 Hz and Dual-frequency coil 50/60 Hz |
Switching capacity (auxiliary contacts, general use) |
1 A, 250 V DC, (UL/CSA)
15 A, 600 V AC, (UL/CSA) |
Switching capacity (auxiliary contacts, pilot duty) |
A600, AC operated (UL/CSA)
P300, DC operated (UL/CSA) |
Rated control supply voltage (Us) at AC, 60 Hz - max |
220 V
|
Rated control supply voltage (Us) at AC, 60 Hz - min |
200 V
|
Rated control supply voltage (Us) at DC - max |
0 V
|
Rated control supply voltage (Us) at DC - min |
0 V
|
Rated insulation voltage (Ui) |
690 V
|
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V |
4 A
|
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V |
4 A
|
Rated operational current (Ie) at AC-15, 500 V |
1.5 A
|
Rated operational current for specified heat dissipation (In) |
15.5 A
|
Rated operational voltage (Ue) at AC - max |
690 V
|
Static heat dissipation, non-current-dependent Pvs |
1.4 W
|
Stripping length (main cable) |
10 mm
|
Switching time (AC operated, make contacts, closing delay) - max |
21 ms
|
Switching time (AC operated, make contacts, closing delay) - min |
15 ms
|
Switching time (AC operated, make contacts, opening delay) - max |
18 ms
|
Switching time (AC operated, make contacts, opening delay) - min |
9 ms
|
Terminal capacity (flexible with ferrule) |
1 x (0.75 - 2.5) mm², Screw terminals
2 x (0.75 - 2.5) mm², Screw terminals |
Shock resistance |
7 g, N/O auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
5 g, N/C auxiliary contact, Basic unit with auxiliary contact module, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms |
Terminal capacity (solid/stranded AWG) |
18 - 14, Screw terminals
|
Short-circuit protection rating without welding |
10 A gG/gL, 500 V, Max. Fuse, Contacts
|
Terminal capacity (solid) |
1 x (0.75 - 4) mm², Screw terminals
2 x (0.75 - 2.5) mm², Screw terminals |
Tightening torque |
1.2 Nm, Screw terminals
|
Actuating voltage |
TVC200: 200 V 50 Hz/200-220 V 60 Hz
|