下载文档 () / 20

40NHG01B

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 500V, 40A, 120 kAIC, Combination fuse status indicator, Blade end connection, Class C gL/gG, square-body with knife blade contact, Ceramic body

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
40NHG01B
UPC
051712625951
Product Length/Depth
135 mm
Product Height
58 mm
Product Width
30 mm
Product Weight
295 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

产品规格

Amperage Rating
40 A
Fitted with:
Metal gripping lugs
Fuse size
NH0
Current type
AC
Breaking capacity
120 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Rated switching capacity
120 kA
Rated voltage AC
500 V
Class
Class gG/gL
Fuse type
Square body with knife blade contact
Utilization category
gL/gG (cable protection/equipment protection)
Interrupt rating
120 kAIC
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Connection
Blade end
Construction
NH01
Construction size
NH01
Fuse shape
Square body
Knife blade contacts
Voltage type
AC
Suitable for
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
Material
Ceramic body
Quantity
3
Voltage rating
500 V
Type
fuse
Special features
Live gripping lug
Application
  • industrial
  • Utilities, Solar, Wind

导出产品规格